Knowledge Search
Download document () of 20

RPLPBMOFF

Eaton Series NRX-RF, Pushbutton Metal Cover,  Safe OFF

General specifications

Product Name
Eaton Series NRX cover
Catalog Number
RPLPBMOFF
UPC
786685553825
Product Length/Depth
5 in
Product Height
3 in
Product Width
8 in
Product Weight
2 lb
Warranty
1 year
Compliances
Contact Manufacturer
Catalog Notes
RF frame only.

Product specifications

Used with
Pushbuttons
Frame
RF
Accessories
Cover
Series
Series NRX
Number of poles
Universal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com