Download document () of 20

RSAIRD60042

Eaton RS Air DamEaton RS air dam, 42U, VerticalEnclosure Accessory42U600mm, Vertical

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRD60042
UPC
743172083975
Product Length/Depth
79 in
Product Height
1 in
Product Width
3 in
Product Weight
3 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Vertical Air Dam Kit with Blanking Panels with Grommets for 800mm Wide Enclosures

Physical and environmental

Number of rack units
42U

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton