Download document () of 20

RSAIRD60045

Eaton RS Air DamEaton RS air dam, 45U, VerticalEnclosure Accessory45U600mm, Vertical

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRD60045
UPC
743172083982
Product Length/Depth
84 in
Product Height
1 in
Product Width
3 in
Product Weight
4 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Vertical Air Dam Kit with Blanking Panels with Grommets for 800mm Wide Enclosures

Physical and environmental

Number of rack units
45U

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton