Download document () of 20

RSPDU9MTGW

Eaton RS PDU mounting bracketEaton RS PDU mounting bracket, 90° mounting behind rails, WhiteWhite90° mounting behind rails

General specifications

Product Name
Eaton RS PDU mounting bracket
Catalog Number
RSPDU9MTGW
UPC
743172083760
Product Length/Depth
5 in
Product Height
4 in
Product Width
1 in
Product Weight
4 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS 90 PDU Mounting Bracket Kit for mounting behind rails on 800mm wide enclosures; Includes 2 brackets (top/bottom)

Additional specifications

Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton