Download document () of 20

RSPDUMTGW

Eaton RS PDU mounting bracketEaton RS PDU mounting bracket, with cable management, WhiteEnclosure AccessoryWhiteWith cable management

General specifications

Product Name
Eaton RS PDU mounting bracket
Catalog Number
RSPDUMTGW
UPC
799038691907
Product Length/Depth
9 in
Product Height
5 in
Product Width
1 in
Product Weight
3 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Standard PDU Mounting Bracket Kit; Includes 2 brackets (top/bottom) for mounting up to 2 PDUs and cable management

Additional specifications

Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton