Download document () of 20
To be discontinued

RSRSPSQ45B

Eaton RS rail kit, Square holes, 45U, Black, Qty. 2

General specifications

Product Name
Eaton RS rail kit
Catalog Number
RSRSPSQ45B
UPC
799038691815
Product Length/Depth
4.33 in
Product Height
79 in
Product Width
1.66 in
Product Weight
24.5 lb
Warranty
5 year
Catalog Notes
RS Add On Square Hole Rail Kit - includes 2 square hole rails

Additional specifications

Color
Black
Package contents
Two rails

Physical and environmental

Number of rack units
45U

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton