Download document () of 20

SD18-102-R

Eaton SD inductor, 1004 uH, 0.136 A Irms, 0.102 A ISAT, 16300 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD18 inductor
Catalog Number
SD18-102-R
UPC
051712892605
EAN
5027590127486
Product Length/Depth
5.2 mm
Product Height
1.8 mm
Product Width
5.2 mm
Product Weight
0.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.136 A
ISAT
0.102 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
14010 mΩ
Series
SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.