Knowledge Search
Download document () of 20

SEC30

Eaton Edison SEC fuse, Ideal for flourescent fixture protection, 30 A, Class G, Non-indicating, 100 kAIC, Glass melamine tube, Standard, 480 V, 300 Vdc

General specifications

Product Name
Eaton Edison SEC fuse
Catalog Number
SEC30
UPC
782634802419
Product Length/Depth
1.63 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
100 kAIC
Voltage rating
480 Vac, 300 Vdc

Physical details

Material
Glass melamine tube
Packaging type
Standard

General information

Class
Class G
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.