Knowledge Search
Download document () of 20
To be discontinued

SFS5-GY

Eaton fan speed controller, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, Gray, 60 Hz, Fan, Single-pole, Single pole, Single-phase, Polycarbonate 713101

General specifications

Product Name
Eaton fan speed controller
Catalog Number
SFS5-GY
UPC
032664713101
Product Length/Depth
2 in
Product Height
4.47 in
Product Width
2.04 in
Product Weight
1 lb
Certifications
cULus Listed

Electrical Ratings

Frequency rating
60 Hz
Load type
Fan
Number of poles
Single-pole
Number of ways
Single-way
Phase
Single-phase
Torque rating
14 lbf-inch
Voltage rating
120 V

Installation Specifications

Mounting method
Flush
Wiring method
Back and side

Material Specifications

Color
Gray
Material
Polycarbonate

Product Specifications

Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.