Knowledge Search
Download document () of 20

SFS5P-W

Eaton fan speed controller, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, White, 60 Hz, Fan, Single-pole, Three-way, Single-phase, Polycarbonate 663444

General specifications

Product Name
Eaton fan speed controller
Catalog Number
SFS5P-W
UPC
032664663444
Product Length/Depth
2.02 in
Product Height
4.34 in
Product Width
2.1 in
Product Weight
0.24 lb
Certifications
cULus Listed

Electrical Ratings

Frequency rating
60 Hz
Load type
Fan
Number of poles
Single-pole, Three-way
Number of ways
Three-way
Phase
Single-phase
Torque rating
14 lbf-inch
Voltage rating
120 V

Installation Specifications

Mounting method
Flush
Wiring method
Back and side

Material Specifications

Color
White
Material
Polycarbonate

Product Specifications

Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.