Knowledge Search
Download document () of 20

SH7-320

Eaton Bussmann series SH shaft, Pistol Handle Shaft, 10.63-16.69 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH7-320
UPC
051712403108
Product Length/Depth
11.25 in
Product Height
6.5 in
Product Width
1 in
Product Weight
0.24 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877