Knowledge Search
Download document () of 20

SL-20PK4

Eaton Bussmann series Type SL plug fuse, plug fuse, time delay, packaging quantity 4, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, rejection base

General specifications

Product Name
Eaton Bussmann series Type SL plug fuse
Catalog Number
SL-20PK4
UPC
051712418317
Product Length/Depth
2.2 in
Product Height
1.4 in
Product Width
2.4 in
Product Weight
0.15 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential or light-duty motor circuits
Base
Rejection
Mounting method
Threaded
Special features
Packaging quantity 4

Physical Details

Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.