Download document () of 20

SP15A002

Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Bulk pack 25

General specifications

Product Name
Eaton Cooper Power series EZ II Splice
Catalog Number
SP15A002
UPC
194006034999
Product Height
9.5 in
Product Diameter
1.9 in
Product Weight
0.5 lb
Compliances
Not Applicable
Certifications
IEEE Std 404

Accessories

With test point
No

Additional Specifications

Packaging
Bulk pack 25
Type
EZ II Splice

Cable dimensions

Cable insulation diameter - max
0.91 in
Cable insulation diameter - min
0.64 in

Conductor

Conductor a solid or compact
#1 AWG
Conductor a stranded or compressed
#2 AWG
Connector type
Aluminum splice

Electrical Ratings

AC 1 minute voltage withstand
35 kV
Basic impulse level
110 kV
DC 15 minute withstand
70 kV
Maximum rating phase-to-ground
8.7 kV
Corona voltage level - min
13 kV
Voltage rating
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE