Download document () of 20

SPD050208Y3O

Surge Protection Device, SPD series, 50 kAIC, 120/208V wye (4W+G), Standard feature package and surge counter, NEMA 4 with internal disconnect enclosure, External side mount, 150 L-N, 150 L-G, 150 N-G, 300 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD050208Y3O
UPC
786685336749
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package and surge counter
Voltage rating
120/208V wye (4W+G)
Enclosure
NEMA 4 with internal disconnect
Mounting Method
External side
Interrupt rating
50 kAIC
Operating voltage
150 L-N, 150 L-G, 150 N-G, 300 L-L
Type
SPD

Export product specification