Download document () of 20

SPD120480Y2N

Surge Protection Device, SPD series, 120 kAIC, 277/480V wye (4W+G), Standard feature package, NEMA 4 enclosure, External side mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD120480Y2N
UPC
786685334875
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package
Voltage rating
277/480V wye (4W+G)
Enclosure
NEMA 4X
Mounting Method
External side
Interrupt rating
120 kAIC
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Series
SPD
Type
Surge protection device

Export product specification