Download document () of 20

SPD200208Y1A

Surge Protection Device, SPD series, For direct bus mounted panel boards (PRL1a, 2a, 3a, 3E), 200 kAIC, 120/208V wye (4W+G), Basic feature package, Internal integrated mount, 150 L-N, 150 L-G, 150 N-G, 300 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD200208Y1A
UPC
786685318165
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449
UL Listed

Product specifications

Accessories
Basic feature package
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
150 L-N, 150 L-G, 150 N-G, 300 L-L
Used with
Direct bus mounted panelboards (PRL1a, 2a, 3a, 3e)
Voltage rating
120/208 wye (4W+G)
Surge current
200 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.