Download document () of 20

SPD200400Y3Q

SPD, 200 kAIC, 230/400V wye (4W+G), Standard feature package and surge counter, NEMA 4X with internal disconnect stainless steel enclosure, External side mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD200400Y3Q
UPC
786685343709
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package and surge counter
Voltage rating
230/400V wye (4W+G)
Enclosure
NEMA 4X
Mounting Method
External side
Enclosure material
Stainless steel
Interrupt rating
200 kAIC
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Series
SPD
Type
Surge protection device
Special features
Standard feature package and surge counter

Export product specification