Download document () of 20

SPD250480Y3K

Surge Protection Device, SPD series, 250 kAIC, 277/480V wye (4W+G), Standard feature package and surge counter, NEMA 1 enclosure, External side mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD250480Y3K
UPC
786685328676
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package and surge counter
Voltage rating
277/480V wye (4W+G)
Enclosure
NEMA 1
Mounting Method
External side
Interrupt rating
250 kAIC
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Series
SPD
Type
Surge protection device
Special features
External side mount

Export product specification