Download document () of 20

SPD300480Y3O

Surge Protection Device, SPD series, 300 kAIC, 277/480V wye (4W+G), Standard feature package and surge counter, NEMA 4 with internal disconnect enclosure, External side mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD300480Y3O
UPC
786685338873
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package and surge counter
Voltage rating
277/480V wye (4W+G)
Enclosure
NEMA 4X
Mounting Method
External side
Interrupt rating
300 kAIC
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Series
SPD
Type
Surge protection device

Export product specification