Download document () of 20
We make what matters work*

SRVRTRAIL23

SmartRack 23 in. Wide Mounting Rail Kit

  • 5-year limited warranty (Worldwide)
  • Four vertical rackmount rails
  • Mounts 23" equipment in our 42U WIDE racks

General specifications

Product Name
Eaton Tripp Lite series SmartRack rail mounting kit
Catalog Number
SRVRTRAIL23
UPC
037332154910
Product Length/Depth
2.7 in
Product Height
76 in
Product Width
3 in
Product Weight
9.5 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRVRTRAIL23
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (4) Mounting Rails
  • Mounting Hardware
  • Owner's Manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.