Download document () of 20

SS7415-15

16-Outlet Industrial Surge Protector, 15 ft. (4.57 m) Cord, 1650 Joules, Metal Housing, 48 in. Length

  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug
  • 1650-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 16 NEMA 5-15R outlets with 2.7 in. center-to-center spacing
  • Mounts horizontally or vertically on a variety of surfaces

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SS7415-15
UPC
037332100290
Product Length/Depth
48 in
Product Height
1.25 in
Product Width
1.62 in
Product Weight
2.89 lb
Compliances
RoHS
Certifications
UL Listed
UL 1449
cUL Listed
Global Catalog
SS7415-15

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
EMI / RFI Filtering
Yes
Locking Switch Cover
Transparent locking switch cover
Receptacle Color
BLACK
Recommended Electrical Service
120V
UL1449 Let Through Rating
500V UL verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Power Cord Color
Black
Housing Color
Silver
Gray
Outlet Spacing
  • 67mm
  • 2.717-in. center-to-center spacing
Outlets Measurement (Center to Center)
67mm
Mounting Details
Set of adjustable mounting clamps
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SS7415-15 16-Outlet Industrial Surge Protector, Metal Housing
Owner’s manual
Adjustable mounting clips
Input Nominal Voltage
120 VAC
Product Features
Mounting Accessory Included
Automatic Shut-Off
Diagnostic LED(s)
Metal Case
UL Certified
Plug Color
Blue
White
AC Suppression Joule Rating
1650
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
22000
Included Mounting Accessory
Set of adjustable mounting clamps

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.