Download document () of 20

SSPL625A3T

Eaton Cooper Power series bolted three-way splice kit, 600A, 15/25 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, No cable adapter, Strand A: No connector, Test point, No factory studs, Individual box kit

General specifications

Product Name
Eaton Cooper Power series bolted three-way splice kit
Catalog Number
SSPL625A3T
UPC
194006087438
Product Length/Depth
28.7 in
Product Height
3.2 in
Product Width
13 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Accessories

Special features
600A
With test point
Yes

Additional Specifications

Packaging
Individual box kit
Studs factory installed
No
Type
Bolted three-way splice kit

Conductor

Conductor a stranded or compressed
No connector

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
DC 15 minute withstand
78 kV
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Voltage rating
15/25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE