Download document () of 20

STUD-T

Eaton Cooper Power series stud, Copper, Thread size: 5/8-11 , Used with: 600 A, 15/25 kV T-OPII

General specifications

Product Name
Eaton Cooper Power series stud
Catalog Number
STUD-T
UPC
194006017411
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.794 lb
Certifications
Not Applicable

Additional Specifications

Type
Stud

Application

Used with
600 A, 15/25 kV T-OPII

Descriptions

Material
Copper
Size of threaded connection
5/8-11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE