Download document () of 20

SU2000LCD1U

Tripp Lite series SmartOnline 2000VA 1600W 120V Double-Conversion UPS - 5 Outlets, Network Card Option, LCD, USB, DB9, 1U Rack

  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • NEMA 5-20P input and 5 NEMA 5-20R outlets arranged in 2 switched load banks
  • Optional WEBCARDLXE network interface required to use Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU2000LCD1U
UPC
037332238146
Product Length/Depth
27.95 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
48.5 lb
Compliances
RoHS
ENERGY STAR certified
FCC Class A
FCC Compliant
CE Marked
REACH
Certifications
UL 1778
NOM
CSA certified
CSA 22.2
cTUVus
Global Catalog
SU2000LCD1U

Battery

Battery replacement
RBC489-1U
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
SU2000LCD1U does not support extended battery modules for added runtime. See SU2200RTXLCD2U if extended battery modules are required.
Runtime at full load
3 min. (1600W)
Runtime at half load
10 min
High Voltage Transfer to Battery Power
150
Low Voltage Transfer to Battery Power
50
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation(Battery Mode)
+/- 3%

Electrical output

Receptacle
  • Two switchable NEMA 5-20R outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets)
  • 5-15/20R
Topology
Online/Double-conversion
Wattage
1600W
Output waveform
True sine wave
Output power factor
0.8
Output nominal voltage
100/120/127V
Number of Outputs 5-20R
5
Current Crest Ratio
3:1

Electrical input

Input connection
5-20P
Input cord length
6 ft
Input nominal voltage
100 VAC/120 VAC/127 VAC
Input power factor
>.97
AC suppression joule rating
540
Input Circuit Breakers
20A

Communications

Communication
  • (1) WEBCARDLXE port
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) EPO/ROO terminal
Includes network card
No
User interface
LCD display

Environmental

Relative humidity
5-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
5° to 122°F (-15° to 50°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Rackmount
Rack size
1U
Rack mounting kit
Yes
Switch configuration
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • SU2000LCD1U SmartOnline Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Owner's manual
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-2200UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • - Onsite parts and labor coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 onsite labor coverage, next-day response
  • - Next-day shipping
  • - Technical support
  • 3-year plans also available

Export product specification