Tripp Lite series SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA
Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
Catalog Number |
SU3000RTXLCD2UTAA
|
UPC |
786689875787
|
Product Length/Depth |
23.82 in
|
Product Height |
3.41 in
|
Product Width |
17.32 in
|
Product Weight |
62.99 lb
|
Compliances |
FCC Compliant
CE Marked RoHS TAA Compliant REACH FCC Class A ENERGY STAR certified |
Certifications |
UL 1778
cTUVus CSA certified |
Global Catalog |
SU3000RTXLCD2UTAA
|
Battery replacement |
EBP-1617
|
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Extended battery capability |
|
Runtime at full load |
4.8 min. (2700W)
|
Runtime at half load |
13.9 min
|
Output Voltage Regulation (Line Mode) |
+/- 1%
|
Output Voltage Regulation(Battery Mode) |
+/- 1%
|
Receptacle |
(1) L5-30R, (6) 5-20R
|
Topology |
Online/Double-conversion
|
Wattage |
2700 W
|
Output waveform |
True sine wave
|
Output power factor |
0.9
|
Voltage |
120V
|
Number of Outputs 5-20R |
6
|
Number of Outputs L6-30R |
1
|
Input connection |
L5-30P
|
Input cord length |
8 ft
|
Input nominal voltage |
120V default (100/110/120/127V)
|
Input power factor |
>.99
|
Communication |
|
Expansion slots |
|
Includes network card |
No
|
User interface |
LCD display
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Phase (input) |
Single-phase
|
Surge protection |
Yes
|
Internal bypass |
Yes
|
Package contents |
|
Green Energy-Saving Features |
High efficiency economy mode operation
|
Standard factory warranty |
2-year limited
|
Extended service plans |
|