Tripp Lite series SmartOnline Step-Down Transformer, 208/240V to 120V, 6kVA, 2U Rackmount, L6-30P Input, 8 5-20R and 4 5-15R outlets, TAA
Product Name |
Eaton Tripp Lite series SmartOnline transformer
|
Catalog Number |
SU6000XFMR2UTAA
|
UPC |
037332214652
|
Product Length/Depth |
21.8 in
|
Product Height |
3.5 in
|
Product Width |
17.5 in
|
Product Weight |
72.6 lb
|
Compliances |
RoHS
TAA Compliant |
Certifications |
UL Listed
cUL Listed |
Global Catalog |
SU6000XFMR2UTAA
|
Receptacle |
|
Topology |
Online/Double-conversion
|
Wattage |
6000W
|
Output nominal voltage |
120/240V default (200/208/220/230/240V)
|
Electric current - max |
24
|
Number of Outputs 5-15R |
4
|
Number of Outputs 5-20R |
8
|
Number of Outputs L6-30R |
1
|
Input connection |
L6-30P and hardwire input supported
|
Input nominal voltage |
208 VAC/240 VAC
|
Relative humidity |
0-95% non-condensing
|
Form factor |
Rackmount
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Type of Accessory |
Transformer
|
Package contents |
|