SmartOnline Maintenance Bypass for Select 5kVA to 6kVA UPS Systems, (2) L6-30R, (2) L6-20R Dongle Outlets, 0U, TAA
Product Name |
Eaton Tripp Lite series SmartOnline maintenance bypass
|
Catalog Number |
SUPDMBP6K
|
UPC |
037332282859
|
Product Length/Depth |
6.97 in
|
Product Height |
5.13 in
|
Product Width |
5.6 in
|
Product Weight |
5.51 lb
|
Compliances |
FCC Compliant
RoHS TAA Compliant |
Certifications |
CSA Certified
UL 1778 |
Global Catalog |
SUPDMBP6K
|
Receptacle |
|
Topology |
Online/Double-conversion
|
Output nominal voltage |
208V default (200/208/220/230/240V)
|
Number of Outputs L6-20R |
2
|
Number of Outputs L6-30R |
2
|
Number of outputs hardwired |
1
|
Output Circuit Breakers |
20A, double pole, branch rated, 250V
|
Input connection |
Hardwire; L6-30P
|
Input nominal voltage |
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
32° to 104°F (0° to 40°C)
|
Special features |
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system
|
Form factor |
Rack/tower
|
Rack mounting kit |
Yes
|
Type of Accessory |
Bypass
|
Used with |
|
Package contents |
|
Standard factory warranty |
|