Knowledge Search
Download document () of 20

SVX001A2-4A1B1

Eaton SVX adjustable frequency drive, 1HP, NEMA Type 12/IP54, 480V, FR4, Three-phase, EMC H, Standard Software, A/N keypad, Internal brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX001A2-4A1B1
UPC
782116011605
Product Length/Depth
7.5 in
Product Height
12.9 in
Product Width
5 in
Product Weight
11 lb
Warranty
2 year
Certifications
IEC 61800-2
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
Brake chopper
Modification
Standard boards
Horsepower
1 hp
Frame size
4
Keypad
Alphanumeric
Input
Three-phase
EMC H
Rating
NEMA 12, IP54
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.