Knowledge Search
Download document () of 20

SVX015A2-4A1B1

Eaton SVX adjustable frequency drive, 15HP, NEMA Type 12/IP54, 480V, FR5, Three-phase, EMC H, Standard Software, A/N keypad, Internal brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX015A2-4A1B1
UPC
782116011674
Product Length/Depth
8.4 in
Product Height
16.5 in
Product Width
5.6 in
Product Weight
17.9 lb
Warranty
2 year
Certifications
UL 508C
EN 61800-3 Level H
IEC 61800-2

Product specifications

Brake chopper
Brake chopper
Modification
Standard boards
Horsepower
15 hp
Frame size
5
Keypad
Alphanumeric
Input
Three-phase
EMC H
Rating
NEMA 12, IP54
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.