Knowledge Search
Download document () of 20

SVX030A1-4A1B1

Eaton SVX adjustable frequency drive, 30HP, NEMA Type 1/IP21, 480V, FR6, Three-phase, EMC H, Standard Software, A/N keypad, Internal brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX030A1-4A1B1
UPC
782116011537
Product Length/Depth
25 in
Product Height
11.8 in
Product Width
10.5 in
Product Weight
43.85 lb
Warranty
2 year
Certifications
IEC 61800-2
UL 508C
EN 61800-3 Level H

Product specifications

Brake chopper
Brake chopper
Modification
Standard boards
Horsepower
30 hp
Frame size
6
Keypad
Alphanumeric
Input
Three-phase
EMC H
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.