Knowledge Search
Download document () of 20

SVX075A1-4A1N1

Eaton SVX adjustable frequency drive, 75HP, NEMA Type 1/IP21, 480V, FR8, Three-phase, EMC H, Standard Software, A/N keypad, No brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX075A1-4A1N1
UPC
782116011575
Product Length/Depth
13.5 in
Product Height
30.1 in
Product Width
11.5 in
Product Weight
127 lb
Warranty
2 year
Certifications
UL 508C
EN 61800-3 Level H
IEC 61800-2

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Horsepower
75 hp
Frame size
8
Keypad
Alphanumeric
Input
Three-phase
EMC H
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.