Knowledge Search
Download document () of 20

SVX150A1-4A1N1B5C8D3

Eaton SVX adjustable frequency drive,150HP,NEMA Type 1/IP21,480V,FR9,3-phase,EMC H,A/N keypad,No brake chopper,Standard boards,Extended I/O Card Options 3 RO(NO),Communication Options Modbus(D9 Type connector),RS-232 with D9 connection

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX150A1-4A1N1B5C8D3
UPC
782116277803
Product Length/Depth
13.4 in
Product Height
45.3 in
Product Width
18.9 in
Product Weight
321.9 lb
Warranty
2 year
Certifications
IEC 61800-2
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
No brake chopper
Extended I/O card
3 RO(NO)
Modification
Standard boards
Horsepower
150 hp
Frame size
9
Keypad
Alphanumeric
Options
RS-232 with D9 connection
Modbus with D9 connector
Input
Three-phase
EMC H
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.