Knowledge Search
Download document () of 20

SVX200A2-4A1N1

Eaton SVX adjustable frequency drive, No brake chopper, NEMA 12 enclosure, 200 hp, EMC H input, With keypad, 480V

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX200A2-4A1N1
UPC
782116094202
Product Length/Depth
48 in
Product Height
25 in
Product Width
32 in
Product Weight
405 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Brake chopper
No brake chopper
Horsepower
200 hp
Special features
Keypad
Type
SVX
Input
EMC H
Enclosure
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.