Knowledge Search
Download document () of 20
Discontinued

SVX25034APP1PFK6

SVX 250 hp 480V NEMA 3R W/ CB,output filter,start/stop

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX25034APP1PFK6
UPC
786685953984
Product Length/Depth
38 in
Product Height
94 in
Product Width
60 in
Product Weight
1700 lb
Catalog Notes
Product available through Bid Manager

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.