Knowledge Search
Download document () of 20

SY085010ET20A

Eaton Model 85 Y-Strainer, Y-Strainer, 1"#85 600#THD SSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 99 Bar, NPT female thread 1"

General specifications

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085010ET20A
Product Length/Depth
64 mm
Product Height
146 mm
Product Width
118 mm
Product Weight
3 kg
Certifications
CRN Stamp

Product specifications

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
99 bar
Connection type (inlet/outlet)
NPT female thread
Material
Stainless steel
Connection size (inlet/outlet)
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.