Knowledge Search
Download document () of 20

T20P11S7516ZZ

Eaton Open core-coil ventilated transformer, DS-3 (1-phase), PV 240 x 480V, Taps: 1 at +5%/2 at -5% x 2 at +2.5%/4 at -2.5%, SV 120/240V, 150°C rise, 75 kVA, 16, ZZ

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T20P11S7516ZZ
UPC
786680211706
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
530 lb
Certifications
Contact Manufacturer

Performance Ratings

Primary voltage
240 x 480 V
Secondary Voltage
120/240 V
Volt ampere rating
75 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.