Knowledge Search
Download document () of 20

T30030-3CR

Eaton Bussmann series Class T modular fuse block, CR, 300 Vac/Vdc or Less individual control circuits, 0-30 A, Three-pole, 200 kA, Box lug, 200 kAIC, Glass polyester, #2 AWG Cu/Al

General specifications

Product Name
Eaton Bussmann series Class T modular fuse block
Catalog Number
T30030-3CR
UPC
051712147927
EAN
5027590404471
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
0-30A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
300 Vac/dc

Physical details

Material
Glass polyester
Number of poles
Three-pole
Wire size
#2 AWG Cu/Al

General information

Class
Class T
Connection
Box lug
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.