Eaton General-Purpose Medium Voltage Transformer, 37.5 kVA DOE2016 Ventd XFMR 1PH 4160-120/240 130C rise CU
Product Name |
Eaton General purpose medium voltage ventilated transformer
|
Catalog Number |
T46D11S3716CU
|
UPC |
786680225147
|
Product Length/Depth |
25 in
|
Product Height |
28.75 in
|
Product Width |
23.9 in
|
Product Weight |
480 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
DOE2016 Efficient
|
Certifications |
UL Listed
|
Catalog Notes |
Medium Volt XFMR, DOE 2016 Efficient with NEMA 3R
|
Kva Rating |
37.50 kVA
|
Phase |
Single-phase
|