Download document () of 20

T600DN-112N6C

Eaton PWRSUPP 600 480-277/480 112kVA 60HZ w/WIN, Transformer, K-Rated, NEMA 2, ILSCO TA-350 (3-L in, out), ILSCO TA-600 (1-N Out) terminal, -10 degC to 40 degC, Gray

List price $31,664

General specifications

Product Name
Eaton Power-Suppress 600 power conditioner
Catalog Number
T600DN-112N6C
UPC
743172100924
Product Length/Depth
32 in
Product Height
38 in
Product Width
57 in
Product Weight
1210 lb
Certifications
Contact Manufacturer

Product specifications

Product Category
Transformer
Special features
K-Rated
Delta input
Yes
Enclosure
NEMA 2
Frequency rating
60 Hz
Mounting
Floor
Phase
Three-phase
Surge protection
No
Terminals
ILSCO TA-350 (3-L in, out), ILSCO TA-600 (1-N Out)
Type
Power conditioner
Voltage rating
480 V
Efficiency
98.91%
Input Voltage
480
Load capacity
112.5 kVA
Number of wires
3/4
Operating Temperature
-10° to 40°C
Color
Gray
Communication
No
Volt ampere rating
112500

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.