Knowledge Search
Download document () of 20

TCF100RNW

Eaton Bussmann series TCF fuse, 100 A, 60 Hz, 50 Hz, Dual, Class CF, Black, Non-indicating, Blade end, Class CF, Time delay, 30 kAIC, Glass filled PES, Standard, 690 V

General specifications

Product Name
Eaton Bussmann series TCF fuse
Catalog Number
TCF100RNW
UPC
051712357319
Product Length/Depth
3.01 in
Product Height
2.125 in
Product Width
1 in
Product Weight
1.74 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
100 A
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Interrupt rating
30 kAIC
Voltage rating
690 Vac

Physical details

Color
Black
Fuse type
Class CF
Time delay
Material
Glass filled PES
Number of elements
Dual
Packaging type
Standard

General information

Class
Class CF
Connection
Blade end
Fuse indicator
Non-indicating
Special features
Finger safe
Used with
TCFH100NW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Bussmann series contact information

855-287-7626

Customer satisfaction team: BussCustSat@eaton.com

Application engineering: FuseTech@eaton.com