Eaton Bussmann series TCF fuse, Bussmann Series Class CF fuse, TCF, time-delay, dual-element current limiting cube fuse, 30 A, indicating fuse, interrupting rating of 100 kA at 300 Vdc and 300 kA at 600 Vac
Product Name |
Eaton Bussmann series TCF fuse
|
Catalog Number |
TCF30
|
UPC |
051712615037
|
Product Length/Depth |
1.88 in
|
Product Height |
1 in
|
Product Width |
0.75 in
|
Product Weight |
0.08 lb
|
Compliances | |
Certifications |
UL Listed
CSA Certified |
Amperage Rating |
30 A
|
Frequency rating - max |
60 Hz
|
Frequency rating - min |
50 Hz
|
Interrupt rating |
300 kAIC at 600 Vac
100 kAIC at 300 Vdc |
Voltage rating |
600 Vac, 300 Vdc
|
Color |
Black
|
Fuse type |
Class CF
Time delay |
Material |
Glass filled PES
|
Number of elements |
Dual
|
Class |
Class CF
|
Connection |
Blade end
|
Fuse indicator |
With Indicator
|
Special features |
Finger safe
|
Used with |
TCFH30N, CCP2-3-30CF
|
Support from Eaton
Bussmann series contact information
855-287-7626
Customer satisfaction team: BussCustSat@eaton.com
Application engineering: FuseTech@eaton.com