Knowledge Search
Download document () of 20

TFS5-W

Eaton toggle fan speed controller, Power Failure Mode, Non-preset, 5A, Flush, 120V, Wire leads, Maintained, White, Indoor, 60 Hz, Fan, 1-pole, Single-way, 1-phase, Polycarbonate

General specifications

Product Name
Eaton toggle fan speed controller
Catalog Number
TFS5-W
UPC
032664706646
Product Length/Depth
1.95 in
Product Height
4.75 in
Product Width
2.85 in
Product Weight
0.264 lb
Warranty
2 year limited
Certifications
cULus Listed
NOM
UL Listed

Electrical Ratings

Amperage Rating
5 A
Frequency rating
60 Hz
Load type
Fan
Number of poles
Single-pole
Number of ways
Single-way
Phase
Single-phase
Voltage rating
120 V

Environmental Specifications

Environmental conditions
Indoor

Installation Specifications

Mounting method
Flush
Wiring method
Wire leads

Material Specifications

Color
White
Material
Polycarbonate

Product Specifications

Actuator
Toggle
Type
Toggle fan speed controller

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.