Knowledge Search
Download document () of 20

TMR6X00120

TMR6 Series Time Delay Relays, Octal style terminals, 8 pins, True OFF delay, Programmable time delay, 120 Vac/dc input voltage, DPDT contact configuration

General specifications

Product Name
Eaton timing relay
Catalog Number
TMR6X00120
UPC
786685359274
Product Length/Depth
3.5 in
Product Height
2.4 in
Product Width
1.7 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed (when used with Eaton socket)
cRUus
Catalog Notes
Fixed time delay settings are available for orders of 50 pieces or more. Contact EatonCare for additional information at 877-ETN-CARE (386-2273).

Product specifications

Type
Timing relay
Number of pins
8
Operating mode
True OFF delay
Contact configuration
DPDT
Series
TMR6
Dielectric strength
2000 V between poles
Input voltage
120 Vac/dc
Terminals
Octal
Time delay
Programmable

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.