Knowledge Search
Download document () of 20

TPA-30

Eaton Bussmann series TPA telecommunication fuse, Indication pin, Orange ring for correct fuse position, 170 Vdc, 30 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series TPA telecommunication fuse
Catalog Number
TPA-30
UPC
051712370400
Product Length/Depth
0.375 in
Product Height
1.375 in
Product Width
0.375 in
Product Weight
0.028 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indication pin, Orange ring for correct fuse position

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877