Knowledge Search
Download document () of 20

TPS-20L

Eaton Bussmann series TPS telecommunication fuse, PCB tab, 170 Vdc, 20 A, 100 kAIC, Non Indicating, Current-limiting, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-20L
UPC
051712562041
Product Length/Depth
0.56 in
Product Height
0.88 in
Product Width
0.56 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
20 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
PCB tab

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877