Knowledge Search
Download document () of 20
To be discontinued

TRIG8262RNS

Eaton TVSS receptacle, IG, HG, LED indicat and alarm, #14 - #10 AWG, 15A, Comm specif, Wall/flush mnt, Bk and sd wire, 840J, 2 recept, -40° to 60°C, Orange, Brs, Strght blade, Hi-impct resist thermpls/nylon, 5-15R, Dplx 756665 756665

General specifications

Product Name
Eaton TVSS receptacle
Catalog Number
TRIG8262RNS
UPC
032664756665
Product Length/Depth
1.62 in
Product Height
4.2 in
Product Width
1.7 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Device type
Straight blade
Special features
LED indicators & alarm
Type
TVSS surge protection receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Joules
560J
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Application
Hospital
Device grade
Hospital
Wiring method
Back and side
Material
Thermoplastic
Number of receptacles
2
Operating temperature
-40 to 60 °C
Number of wires
3
Mounting method
Flush
Wall
Number of poles
Two-pole
Style type
Duplex
Color
Orange
Face/body material
High-impact resistant thermoplastic
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.