Knowledge Search
Download document () of 20

TRW27

Eaton 7-function universal TR series timing relay, style terminals, 12-240 Vac/dc input voltage, Compact DIN rail mount, DPDT contact configuration, IP40 enclosure

General specifications

Product Name
Eaton TR timing relay
Catalog Number
TRW27
UPC
786685313603
Product Length/Depth
2.56 in
Product Height
3.43 in
Product Width
1.38 in
Product Weight
0.24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
TUV
Certifications
cULus Listed
CSA Certified

Product specifications

Frequency rating
50-60 Hz
Enclosure
IP40
Enclosure material
Self-extinguishing plastic
Contact configuration
DPDT
Series
TR
Functions
Asymmetrical flasher-pause or pulse first
ON delay
Pulse sequence monitoring
Single shot leading or trailing edge voltage controlled and control contact
ON/OFF delay with control contact
Input voltage
12-240 Vac/dc
Mounting method
Compact DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.