USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 6 ft. (1.83 m), TAA
| Product Name |
Eaton Tripp Lite series Industrial cable
|
| Catalog Number |
U325-006-IND
|
| UPC |
037332209511
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9.7 in
|
| Product Width |
6.9 in
|
| Product Weight |
0.3 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH TAA Compliant |
| Certifications |
UL Listed
|
| Global Catalog |
U325-006-IND
|
| Product Type |
Industrial cable
|
| Application |
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Product Features |
IP68 Rated
Industrial Grade TAA Compliant |
| USB Specification |
USB 3.0 (up to 5 Gbps)
|
| Connector Style |
Straight
|
| Package contents |
U325-006-IND USB-A Male to USB-A Male Cable, SuperSpeed, 3.0/3.1, Industrial, 6 ft. (1.8 m)
|
| Product Highlights |
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
Lifetime limited warranty (Worldwide) Built to protect process control and other USB 3.0 applications in harsh environments Dispels EMI/RFI line noise that can destroy data and affect equipment performance Complies with Federal Trade Agreements Act standards for GSA Schedule purchases Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0 |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 A (MALE)
|
| Operating Temperature |
-4° to 176°F (-20° to 80°C)
|
| Operating Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
USB 3.0 A (MALE)
|
| Technology |
USB 3.x |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
5.5
|
| Cable Type |
Passive
|
| Connector group |
USB-A
|
| Material |
PVC
|
| Protection Rating |
IP68
|
| TAA Compliance |
Yes
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB 3.0 A (male)
|