Knowledge Search
Download document () of 20

UCB-10

Circuit Breaker, Automotive, type I Bussmann series footprint, Color code red, snap-off universal blade, 10A, 12 Vdc

General specifications

Product Name
Eaton Bussmann series ATC footprint type I circuit breaker
Catalog Number
UCB-10
UPC
051712270823
Product Length/Depth
0.84 in
Product Height
0.41 in
Product Width
1.46 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
10 A
Voltage rating
12 Vdc

General information

Quantity
1
Special features
Color code red, snap-off universal blade

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626