Knowledge Search
Download document () of 20

UCB-30

Circuit Breaker, Automotive, type I Bussmann series footprint, Color code green, snap-off universal blade, 30A, 12 Vdc

General specifications

Product Name
Eaton Bussmann series ATC footprint type I circuit breaker
Catalog Number
UCB-30
UPC
051712270861
Product Length/Depth
1.5 in
Product Height
0.4 in
Product Width
0.812 in
Product Weight
0.43 lb
Compliances
RoHS Compliant
Contact factory
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30 A
Voltage rating
12 Vdc

General information

Quantity
1
Special features
Color code green, snap-off universal blade

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626